Heating
> Heating
> Products
> News
> Hydronic Balancing
> Burner Components
> District Heating
> Floor Heating - Electric
> Floor Heating - Hydronic
> Heat Pumps
> HVAC controls - iMCV
> Ice and Snow Melting
> Radiator Thermostats
> Ventilation

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

088X0400

Characteristic

Value

Type Flush Mounted
CodeNumber 088X0400
Type FH-FCA
Description Flush mounted cabinet w:45cm
Width 450 mm
Thickness / Depth 110-160 mm
Material White coated Steel plate
Height 690-790 mm
Product Info The Danfoss Floor Heating Cabinet is a great way to hide your floor heating control system in the wall. The floor heating cabinet can be adjusted in depths from 110m - 160mm and height from 690mm – 890mm to accommodate your need. The Floor heating cabinets are available in widths of 450mm, 680mm, 830mm and 1130mm.