Heating
> Heating
> Products
> News
> Hydronic Balancing
> Burner Components
> District Heating
> Floor Heating - Electric
> Floor Heating - Hydronic
> Heat Pumps
> HVAC controls - iMCV
> Ice and Snow Melting
> Radiator Thermostats
> Ventilation

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 

004B6728

Characteristic

Value

Type Termix BTD Mix
Code Number 004B6728
Variant Termix BTD-2 E w/Alpha2L pump*
Application type DHW & HE
Connection type HE Direct
PN 10 bar
No. of households 1 - 2
Max DH supply temp. 120 °C
Capacity DHW 8 - 22 kW
Control type DHW Electronic
DCW static pressure 0.5 bar
DHW temp range 10 / 50 °C
Connection type DHW Tank
Connections for DHW tank Yes
DHW circulation Optional
Tank size 150 l
Capacity HE 20 kW
Control type HE Electronic
Connection sizes DH+HE+DCW+DHW: G 3/4" (int. thread)
Circulation: G 3/4" (int. thread)
Design Wall/Floor mounting
Cover Incl.
Dim. without cover H 1500 x W 520 x D 570 - Floor model
H 1200 x W 520 x D 520 - Wall model mm
Dim. with cover H 1870 x W 540 x D 645 - Floor model mm
Weight incl. cover/packaging 90 - 130 kg
HEX type Brazed
HEX steel quality AISI 316
HEX brazing material Copper
Remarks * Delivered with Danfoss AVTB-F