Characteristic
|
Value
|
|
Type
|
SAVD
|
|
Code number
|
003H6705
|
|
Function
|
Safety press. reduction controller (SAV)
|
|
Setting type
|
Adjustable
|
|
DN
|
32
|
|
kvs
|
12.5 m3/h
|
|
PN
|
25 bar
|
|
Medium
|
Circulation water
|
|
Medium alternative 1
|
Glycolic water up to 30%
|
|
tmin
|
2 °C
|
|
tmax
|
150 °C
|
|
Connection type
|
Flange
|
|
Installation place
|
Free
|
|
Valve body
|
Ductile iron EN-GJS-400-18-LT (GGG 40.3)
|
|
Min. Dp
|
0 bar
|
|
Max. Dp
|
16 bar
|
|
Cavitation factor
|
0.6
|
|
Min. P setting
|
1 bar
|
|
Max. P setting
|
5 bar
|
|
EAN
|
5702421542262
|