Our most selling and most economical unit, the BG gearmotor, sets new standards for reliability and economy and includes unparalleled standard ...
|
Our reliable BF gearmotor sets new standards for reliability, efficiency and economy and includes unparalleled standard features including holl...
|
Our reliable BK geared motor sets new standards for reliability, efficiency and economy and includes unparalleled standard features including hollow s...
|
Economical right angle worm geared motors are easily installed in the tightest applications.Our reliable BS geared motor sets new standards for reliab...
|
The BM geared motor for more efficient electric overhead conveyors. Types BM09 and BM10 for low load applications fulfill the requirements of di...
|
The Bauer Aseptic Drive is a combination of an asynchronous motor with a smooth surface (without cooling ribs and fan) and a gearbox from the renowned...
|
The HygienicDrive™ was designed especially for use in the food and beverage industry. Its compact construction predestines it for attachment to transp...
|
The Bauer C-Adapter motor connection is a cost effective and space optimised adaption for standard IEC and NEMA motors.
|