HygienicDrive™
The HygienicDrive™ was designed especially for use in the food and beverage industry. Its compact construction predestines it for attachment to transport and conveyor systems.
Features and benefits
Product range
Power rating 1,5 - 3,0 kW
Main features
- IPA and EHEDG certified
- Optimised bevel gearing
- Special geared motor design for optimum hygiene
- Permanent magnet three-phase synchronous motor; Super Premium Efficiency (higher IE3)
- High system efficiency
- High overload tolerance
- Completely smooth housing, preventing the accumulation of dirt and ensuring easy cleaning
- High protection, class IP67 and IP69K
- Motor und encoder connection with Danfoss stainless steel circular connector CleanConnect®; protection class IP67 and IP69K
- Motors without cooling ribs and fan, thus producing a measurable reduction in 'airborne germs'
- Paintwork resistant to cleaning solutions and disinfectants, with special coating. Surface coated with FDA-listed finishes
- Optionally available with Aseptic Antibac® antibacterial finish
- Available hollow shaft diameters: 25, 30, 35 and 40 mm
Application criteria
Special requirements regarding hygiene and cleaning are necessary in the production areas of the food and beverage industry. This is due to the sensitivity of the products and their perishable nature. For this reason, most equipment and production machines are made of stainless steel, permitting thorough cleaning once production has ended. Stainless steel also allows the use of acid or alkali-based cleaning agents which, in combination with disinfectants, ensure that all relevant germs and bacteria are destroyed.
With gear motors, which are generally mounted directly onto the machines, it has not been possible to fulfil these requirements in the past. The reasons for this are the design of the housing structures, the ribs of the motors and the fans used for cooling causing dirt to gather in areas which are almost impossible to reach or where the cleaning solutions cannot drain off causing so called “dirt traps”.
The Bauer HygienicDrive™ succeeds in meeting these requirements. The optimised geared motors of this series meet the highest requirements with regard to easy cleaning and hygienic design, a fact confirmed by the University of Munich, Research Centre Weihenstephan, with certification of the motors in compliance with EHEDG (European Hygienic Engineering & Design Group).
Moreover, the HygienicDrive™ incorporates all the benefits of the earlier series CleanDrive™ and AsepticDrive™: A completely smooth, easy-clean surface which allows cleaning solutions to drain off completely and without cooling ribs on which dirt can easily settle.
These drives are of fan-free design, preventing the aspiration of airborne germs and dirt particles which are then released into the surrounding air. In addition, the drives can be supplied with completely enclosed brake and/or encoder fittings.
The standard paint finish on the drives is resistant to all commonly used cleaning solutions and disinfectants within the range of pH 2-12. The drives are also optionally available with antimicrobial protective coating Aseptic Antibac®