Bauer C-Adapter
The Bauer C-Adapter motor connection is a cost effective and space optimised adaption for standard IEC and NEMA motors.
Features and benefits
Product range
Torque rating up to 18.500Nm
Main features
- installation space optimised
- adaptation of IEC standard motors
- adaptation of NEMA standard motors
- free backlash torque transmission between motor and gear unit
- simple assembly and disassembly of the motors
- protection enclosure IP54 and IP65 according to ATEX
- standard maintenance free coupling
Features and benefits
Danfoss Bauer supplies modern drive solutions for all industry sectors where material must be moved.
Through their robustness, compact and efficient design the gear units from Danfoss Bauer stand for long lifetime and powerful duty under hard working conditions.
The simple and cost effective installation, the minor service necessity and the high efficiency reduce costs throughout the whole life of the drive.
Robust, compact and efficient
The Danfoss Bauer C-ADAPTOR units provide a long service lifetime and dependable performance even in the most challenging working environments.
The simple, cost effective installation, minimal maintenance requirements and the high efficiency reduce costs throughout the whole life of the drive.
The C-adapter provides a cost effective, low backlash and installation space optimized adaptation of standard IEC and NEMA motors. All with the legendary Bauer quality.
24 hr Geared Motor Supply
Emergency shipment in less than 24 hours is available for most standard BF units.
Contact our worldwide organisation for further information using the link above.