|
|
|
|
|
|
|
|
Signal and Power Wiring Considerations
|
|
|
|
The document presents an overview of general signal and power wiring considerations when addressing the Electrico Magnetic Compatibility (EMC) concerns for typical commercial and industrial equipment.
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Audible Noise Reduction
|
|
|
Adjustable frequency drives are commonly installed today in commercial buildings to provide system control and cost savings in the heating, ventilating, and air conditioning (HVAC) systems. In buildings such as hospitals, schools and dormitories, office buildings and others, audible noise generated by electrical equipment can be a concern. An adjustable frequency drive may produce audible noise and induce noise in motors.
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Automatic Energy Optimization
|
|
|
Drive manufacturers have attempted to improve the low speed efficiency of motors with a number of designs. Unfortunately, most of these products require tedious manual adjustment and still cannot optimize motor efficiency under all conditions.
The VLT HVAC Drive has a unique control feature called Automatic Energy Optimization (AEO). With this function, the drive automatically maximizes motor efficiency under any operating condition.
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Harmonic Distortion of the AC Power Line
|
|
|
Commercial HVAC systems are often quite different from industrial applications. In most HVAC installations, the adjustable frequency drive shares the AC power supply with sensitive electronic equipment such as computers, telecommunications networks, lighting and clocks. When the HVAC system is in an airport, hospital or research facility, the amount of sensitive equipment increases dramatically. A possible concern in such environments can be harmonic distortion on the AC power line generated by the adjustable frequency drive and other electrical equipment.
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Voltage Vector Control Plus
|
|
|
The unique Voltage Vector Control, introduced with the VLT 3500, has been further developed into Voltage Vector Control Plus (VVC+). VVC+ provides a nearly sinusoidal output current waveform. This provides optimum motor magnetization. There is never a need to derate the motor for full speed, full load applications. For variable torque applications, there is never a need to derate the motor for any operational speed.
|
|
|
|
|
|
|
|
|
|
|
|