| |
End user benefits |
|
VLT® FlexConcept® features |
|
Smaller spare parts inventory & reduced storage costs |
|
Up to 70% fewer variants in the plant |
|
Lower training and maintenance costs |
|
Unified operation design of VLT drives and simple connections |
|
Motor manufacturer independence; suitable for simple or dynamic applications |
|
Open system architecture; operation of AC and PM motors |
|
Investment security – meeting MEPS |
|
Compliance with curent and projected motor effiecinecy standards |
|
Increased in-plant food safety |
|
VLT FlexConcept components comply with EHEDG |
|
Use in all plant areas, dry, wet and hygienic. High flexibility for/ in retrofitting. |
|
Enclosure rating type IP 66 |
|
Easy faultfinding & troubelshooting |
|
Selfdiagnostic troubleshooting, on-board manuals accessable through graphical display |
|
Easy & fast servicing – minimising downtime |
|
Twin part design of Decentral Drive FCD 302 reduces time to replace the failed part - can be replaced be untrained personnel |
|
No costly protective combinations required; high level of operating safety and system availability |
|
Safety functionality as standard feature |
|
Long service intervals – low operating cost |
|
VLT OneGearDrive runs up to 35,000 hours in partiel operation between oil changes ( by using food grade oil) |