VLT® Drives
> Home
> Products
> VLT FlexConcept
> ECplus Concept
> Drive Configurator
> Manuals, Approvals and Drawings
> Brochures & Factsheets
> Software Downloads
> Fieldbus Communication
> Connecting & Programming your VLT drive
> Industries We Serve
> Case Stories
> Service & Support
> News & Press
> About ...
> How to ...
> Contact Form
> VLT Newsletter Subscription

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo

VLT® FlexConcept® - Hygienic Design

Increase in-plant food safety


 
Demanding hygiene standards

The strictest hygiene standards are applicable in F&B production applications, to limit the risk of contamination of exposed food and beverages. EU standards are reinforced by the EHEDG which develops specifications and guidelines for the protection of food from contamination by bacteria, fungus, and yeast during processing. 
 
Danfoss meets the standards

Danfoss put hygiene standards at the forefront of the drive development process as the only cost-effective way to meet the tough hygiene regulations in F&B installations. The component designs are adapted to the manufacturing process so as to ensure easy cleaning and no cross-contamination between the drive components and the product flow. 
 
 
EHEDG and IPA certified
 
VLT® FlexConcept® is currently the only solution available offering EHEDG certified components specifically designed for use in hygiene critical areas. The VLT® OneGearDrive® is IPA certified by the Frauenhofer Institute for use directly in clean rooms. 
 
 
Cleaning material resistant
 
VLT FlexConcept components for installation on the production floor feature perfectly smooth surfaces, ensuring absolute cleanliness and no hiding place for germs, permit the free flow of cleaning liquids, the easy removal of residual products and the prevention of contaminant build-up. Motors and gears mate with a crevice-free fit and all components are resistant to all standard detergents and disinfectants to pH2..12. 
 
 
No Fans
 
VLT OneGearDrive motors are designed without fans and gears are filled with food grade lubricants. Stainless steel shafts up to VA4 and AISI316 are optionally available and the shaft end is fitted with a cover.
Danfoss VLT Drives Flexconcept

VLT® FlexConcept - Energy-efficient, flexible and reliable drive solutions for the future.

Modern manufacturing regimes need higher efficiency, more flexibility and greater reliability - all necessary to reduce manufacturing costs.

To meet those needs, Danfoss VLT Drives has developed the VLT FlexConcept.

Browse the VLT FlexConcept content: