VLT® Drives
> Home
> Products
> VLT FlexConcept
> ECplus Concept
> Drive Configurator
> Manuals, Approvals and Drawings
> Brochures & Factsheets
> Software Downloads
> Fieldbus Communication
> Connecting & Programming your VLT drive
> Industries We Serve
> Case Stories
> Service & Support
> News & Press
> About ...
> How to ...
> Contact Form
> VLT Newsletter Subscription

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo

VLT® FlexConcept® - Supremely flexible

 The right solution for every installation
 
 
70% fewer variants
 
Fewer variants make for simplified project planning, installation and commissioning for the OEM and reduced maintenance for the end user. On systems large and small, central or decentral, wet, dry or aseptic, the number of component variants could be reduced by up to 70%.
 
 
Central / decentral control? The choice is yours. 
 
VLT® FlexConcept® components are perfectly adapted to the needs of conveyor systems of both centralised and decentral control strategies without compromise. Compact and available from IP00 to IP66, VLT FlexConcept components are matched to common filters and coils and offer the same interfaces.
VLT® OneGearDrive® units offer surface finishes from standard to aseptic for use in hygiene critical production areas and are resistant to aggressive detergents in the range pH2..12, guaranteeing optimal hygiene with long-term reliability.
 
 
Retrofit?
 
No problem. All VLT FlexConcept components are fully compatible with current industry standard components, including high efficiency PM motors.
 
 
Danfoss VLT Drives Flexconcept

VLT® FlexConcept - Energy-efficient, flexible and reliable drive solutions for the future.

Modern manufacturing regimes need higher efficiency, more flexibility and greater reliability - all necessary to reduce manufacturing costs.

To meet those needs, Danfoss VLT Drives has developed the VLT FlexConcept.

Browse the VLT FlexConcept content: