The cost-effective, easy to upgrade drive solution
Reduced running costs and minimised staff resources during installation, commissioning, maintenance and service stem from Danfoss’ adoption of the latest high efficiency technology.
A simpler, fully integrated solution
The fully integrated VLT® FlexConcept® drive solution centres on a new motor body design and the unified drive operating structure which benefits OEMs and system integrators through simplified documentation, training, and spare parts provision.
Open system architecture
Users benefit through VLT FlexConcept’s greater flexibility of choice. Dependence on a single supplier is eliminated and the most flexible control configuration with optimised efficiency is achieved more easily. Standard, geared and PM motors can all be controlled at optimum efficiency by Danfoss VLT® drives.
Reduced spares inventory – up to 70%
Reduced variants equals reduced costs before, during and after installation. Careful motor/inverter selection affords a much reduced spares inventory and reduced downtime. In conveyor installations, in wet, dry or aseptic areas, system variants could be reduced by up to 70%.
Training and maintenance costs reduced
The unified operating design of VLT drives enhances staff familiarity with the complete drives spectrum across the installation, minimising training and operational costs.