VLT® Drives
> Home
> Products
> VLT FlexConcept
> ECplus Concept
> Drive Configurator
> Manuals, Approvals and Drawings
> Brochures & Factsheets
> Software Downloads
> Fieldbus Communication
> Connecting & Programming your VLT drive
> Industries We Serve
> Case Stories
> Service & Support
> News & Press
> About ...
> How to ...
> Contact Form
> VLT Newsletter Subscription

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo

VLT® Automation Drive Drawings - A Frames

A1 encl. IP20

No. options
0.25 - 1.5 kW/200V
0.37 - 1.5 kW/400V

File type: pdf, dxf & stp
(Packed as Zip file)

File size: 9 MB

A1 encl IP20

Fieldbus option and/or B option 0.25 - 1.5 kW/200V
0.37 - 1.5 kW/400V

File Type: pdf, dxf & stp
(Packed as Zip file)

File size: 12 MB

A1 encl IP21 No Option

0.25 - 1.5 kW/200V
0.37 - 1.5 kW/400V

File type: pdf, dxf & stp
(Packed as Zip file)

File size: 11 MB

A1 encl IP21 Fieldbus option and/or B option

0.25 - 1.5 kW/200V
0.37 - 1.5 kW/400V

File type: pdf, dxf & stp
(Packed as Zip file)

File size: 11 MB

A2 encl IP20 No option

0.25 - 2.2 kW/200V
0.37 - 4.0 kW/400V

File type: pdf, dxf & stp
(Packed as Zip file)

File size: 15 MB

A2 encl IP20 and B option only

0.25 - 2.2 kW/200V
0.37 - 4.0 kW/400V

File type: pdf, dxf & stp
(Packed as Zip file)

File size: 15 MB

A2 encl IP20 and C option only

0.25 - 2.2 kW/200V
0.37 - 4.0 kW/400V

File type: pdf, dxf & stp
(Packed as Zip file)

File size: 16 MB

A2 encl IP20 Fieldbus option and/or B option

0.25 - 2.2 kW/200V
0.37 - 4.0 kW/400V

File type: pdf, dxf & stp
(Packed as Zip file)

File size: 16 MB

A2 encl IP20 Fieldbus option and/or B option and C option

0.25 - 2.2 kW/200V
0.37 - 4.0 kW/400V

File type: pdf, dxf & stp
(Packed as Zip file)

File size: 18 MB

A2 encl IP21 No Option

0.25 - 2.2 kW/200V
0.37 - 4.0 kW/400V

File type: pdf, dxf & stp
(Packed as Zip file)

File size: 11 MB

A2 encl IP21 Fieldbus option and/or B option

0.25 - 2.2 kW/200V
0.37 - 4.0 kW/400V

File type: pdf, dxf & stp
(Packed as Zip file)

File size: 12 MB

A3 encl IP20 No option

3.0 - 3.7 kW/200V
5.5 - 7.5 kW/400V

File type: pdf, dxf & stp
(Packed as Zip file) 

File size: 15 MB

A3 encl IP20 and B option only

3.0 - 3.7 kW/200V
5.5 - 7.5 kW/400V

File type: pdf, dxf & stp
(Packed as Zip file)

File size: 14 MB

A3 encl IP20 and C option only

3.0 - 3.7 kW/200V
5.5 - 7.5 kW/400V

File type: pdf, dxf & stp
(Packed as Zip file)

File size: 16 MB

A3 encl IP20 Fieldbus option and/or B option

3.0 - 3.7 kW/200V
5.5 - 7.5 kW/400V

File type: pdf, dxf & stp
(Packed as file)

File size: 15 MB

A3 encl IP20 Fieldbus option and/or B option and C option

3.0 - 3.7 kW/200V
5.5 - 7.5 kW/400V

File type: pdf, dxf & stp
(Packed as Zip file)

File size: 18 MB

A3 encl IP21 No Option

3.0 - 3.7 kW/200V
5.5 - 7.5 kW/400V

File type: pdf, dxf & stp
(Packed as Zip file)

File size: 14 MB

A3 encl IP21 Fieldbus option and/or B option

3.0 - 3.7 kW/200V
5.5 - 7.5 kW/400V

File type: pdf, dxf & stp
(Packed as Zip file)

File size: 18 MB

A5 encl IP55 & IP66

0.25 - 3.7 kW/200V
0.25 - 7.5 kW/400V

File type: pdf, dxf & stp
(Packed as Zip file)

File size: 13 MB

A5 encl. IP55 & IP66 with mains disconnector

0.25 - 3.7 kW/200V
0.25 - 7.5 kW/400V

File type: pdf, dxf & stp
(Packed as Zip file)

File size: 14 MB

Danfoss main sponsor for Climate Consortium Denmark

Danfoss is the main sponsor for Climate Consortium Denmark - the official focal point for all Danish business-related activities leading up to the UN Climate Change Conference.

Climate Consortium Denmark
Climate Consortium Denmark is a public-private sector partnership. It is established in order to strengthen the awareness of the competences and solutions of Danish businesses, industries and universities in the clean-tech area, nationally as well as internationally.
Feedback Form