|
|
|
|
|
|
|
|
C1 encl IP55 & IP66
|
|
|
15 - 22 kW/200V 30 - 45 kW/400V
File type: pdf, dxf & stp (Packed as Zip file)
File size: 14 MB
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
C2 encl IP55 & IP66 with mains disconnector
|
|
|
30 - 37 kW/200V 55 - 75 kW/400V
File type: pdf, dxf & stp (Packed as Zip file)
File size: 17 MB
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
C1 encl IP55 & IP66 with mains disconnector
|
|
|
15 - 22 kW/200V 30 - 45 kW/400V
File type: pdf, dxf & stp (Packed as Zip file)
File size: 15 MB
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
C2 encl IP55 & IP66
|
|
|
30 - 37 kW/200V 55 - 75 kW/400V
File type: pdf, dxf & stp (Packed as Zip file)
File size: 16 MB
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
C4 IP20 encl and Fieldbus option
|
|
|
30 - 37 kW/200V 55 - 75 kW/400V
File type: pdf, dxf & stp (Packed as Zip file)
File size: 32 MB
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
C3 IP20 encl
|
|
|
18.5 - 22kW/200V 37 - 45 kW/400V
File type: pdf, dxf & stp (Packed as Zip file)
Size: 30 MB
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
C4 IP20 encl
|
|
|
30 - 37 kW/200V 55 - 75 kW/400V
File type: pdf, dxf & stp (Packed as Zip file)
File size: 28 MB
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
C3 IP20 encl and Fieldbus option
|
|
|
18.5 - 22 kW/200V 37 - 45 kW/400V
File type: pdf, dxf & stp (Packed as Zip file)
File size: 30 MB
|
|
|
|
|
|
|
|
|
|
|
|