|
|
|
|
|
|
|
|
B1 encl IP55 & IP66
|
|
|
5.5 - 7.5 kW/200V 11 - 15 kW/400V
File type: pdf, dxf & stp (Packed as Zip file)
File size: 10 MB
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
B1 encl IP55 & IP66 with mains disconnector
|
|
|
5.5 - 7.5 kW/200V 11 - 15 kW/400V
File type: pdf, dxf & stp (Packed as Zip file)
File size: 11 MB
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
B2 encl IP55 & IP66 with mains disconnector
|
|
|
11 kW/200V 18.5 - 22 kW/400 V
File type: pdf, dxf & stp (Packed as Zip file)
File size: 8 MB
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
B2 encl. IP55 & IP66
|
|
|
11 kW/200V 18.5 - 22 kW/400V
File type: pdf, dxf & stp (Packed as Zip file)
File size: 10 MB
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
B3 IP20 encl.
|
|
|
5.5 kW/200V 11 - 15 kW/400V
File type: pdf, dxf & stp (Packed as Zip file)
File size: 14 MB
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
B3 IP20 encl and B option
|
|
|
5.5 kW/200V 11 - 15 kW/400V
File type: pdf, dxf & stp (Packed as Zip file)
File size: 15 MB
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
B3 IP20 encl and Fieldbus option
|
|
|
5.5 kW/200V 11 - 15 kW/400V
File type: pdf, dxf & stp (Packed as Zip file)
File size: 15 MB
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
B3 IP20 encl and Fieldbus option and B option
|
|
|
5.5 kW/200V 11 - 15 kW/400V
File type: pdf, dxf & stp (Packed as Zip file)
File size: 16 MB
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
B3 IP20 encl and Fieldbus option and C option
|
|
|
5.5 kW/200V 11 - 15 kW/400V
File type: pdf, dxf & stp (Packed as Zip file)
File size: 17 MB
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
B3 IP20 encl. and fieldbus option, B option and C option
|
|
|
5.5 kW/200V 11 - 15 kW/400V
File type: pdf, dxf & stp (Packed as Zip file)
File size: 17 MB
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
B4 IP20 encl.
|
|
|
7.5 kW/200V 18.5 - 30 kW/400V
File type: pdf, dxf & stp (Packed as Zip file)
File size: 16 MB
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
B4 IP20 encl and Fieldbus option
|
|
|
7.5 kW/200V 18.5-30 kW/400V
File type: pdf, dxf & stp (Packed as Zip file)
File size: 16 MB
|
|
|
|
|
|
|
|
|
|
|