N/A
VLT® Drives
> Products
> Drive Configurator
> Documentation
> Software Downloads
> Service & Support
> Industries We Serve
> Case Stories
> News & Press
> About ...
> How to ...
 
 
 
 
 
VLT® Soft Starter MCD 200

VLT® Compact Starter
MCD 200

Due to extensive use of the latest technology, such as new semiconductor control algorithms and bypass design, the new soft starters are very compact and heat dissipation very low.

There is...

Features and benefits

Product range
7.5 – 110 kW

Versions
MCD 201 is the basic version offering timed voltage ramps

MCD 202 is the advanced version providing current limit soft start, timed voltage ramp down, and motor protection.

Features and benefits

Main features
Current ratings for normal and heavy starting
Versions for 200- 575 V AC
Voltage ramps or current limit ramp soft start
Built-in motor protectionCompact design with internal bypass system for minimum power lossAdd on modules for remote operation and serial communicationSoftware for sizing, control and monitoring.


Accessories

The MCD 200 features a variety of accessories.

Add-on modules provide essential serial communication (Profibus, DeviceNet, ModBus)

A Remote Operator module allows for remote control and motor performance monitoring, which makes MCD 200 ideal for panel installation.