N/A
VLT® Drives
> Home
> Industries
> Products
> Drive Configurator
> Case Stories
> E-commerce
> Service & Support
> Documentation
> About VLT® Drives
> News
> Software Download
> Press Room
 
 
 
 
 
Search

Power Options

VLT® Power Options MCC 102 du/dt filter

du/dt filters reduce the du/dt values on the motor terminal phase-to-phase voltage – an issue that is important for short motor cables.

The du/dt filters reduce the motor insulation stress and are recommended in applications with risk of f...

MCC 101 Sine wave filters

Sine-wave Filters provide a sinusoidal phase-to-phase motor voltage and reduce motor insulation stress and eliminate switching acoustic noise from the motor. Bearing currents are also reduced, especially in larger motors above 50 kW.

VLT® AHF 005 & AHF 010 Harmonic Filter

The Danfoss AHF 005 and AHF 010 are advanced harmonic filters not to be compared with traditional harmonic trap filters. The Danfoss harmonic filters have been specially designed to match the Danfoss frequency converters.

By connecting the...