N/A
VLT® Drives
> Industries
> Case Stories
> Products
> Documentation
> Drive Configurator
> E-commerce
> Software Downloads
> Service & Support
> How To Buy
> News
> Press Room
> About VLT® Drives
 
 
 
 
 
Danfoss Logo

VLT® Products

Danfoss Drives is dedicated to developing frequency converters, motor starters and accessories for electronic control of AC motors. The full VLT® offer also comprise software and service for frequency converters
View Product range

Frequency Converters

Danfoss Drives frequency converters range from 0.18 kW to 1.4 MW, comes in all enclosure classes and covers the full low voltage range up to 690 V.

View Product Range

Decentral Products

Danfoss Drives decentral frequency converters are designed to be mounted close to or directly on the motor. They are extremely tight and robust and can be built in as integrated parts of applications - even for wash down areas.
View Product Range

Soft Starters

Where variable speed is not required, electronic soft starters still provide benefits compared to star/delta and other contactor solutions. 
View Product Range

Power Options

VLT® Frequency converters have built in protection to minimise side effects. This protects the mains supply, allows for long motor cables and saves costs.

VLT® Highpower Drives

VLT® performance goes up to 1.4 MV

You will find all the same qualities in the VLT® high power range that you have experienced since Danfoss put the first mass-produced drives on the market in 1968. 
Drive/Sparepart Configurator

Spare Parts

Danfoss Drives are costumized, built-to-order products. Use the Drive Configurator to identify the spare part to meet your specific requirement. 

The spare part link provides direct access by component type. Alternatively, you can enter the Type code or the Sales number for direct access to the spare part list for the installed drive.
View Software

VLT® Software

The quality of a frequency converter today is determined largely by the quality of the software that supports its configuration and management. Select the tool of your choice.
Have VLT® Service your way

Have VLT® Service your way

DrivePro™ is an efficient productivity programme tailored to meet your specific needs. All the necessary VLT® service facilities are at your disposal, which will minimize downtime and increase productivity at your factory.
In fact, the DrivePro™ programme is self-financing.

VLT® Soft Starter MCD 500

Danfoss’ new VLT®  Soft Starter MCD 500 is a complete motor starting solution with advanced start, stop and protection features, Adaptive Acceleration Control (AAC), built-in delta connections, a four-line graphical display and multiple programming setup menus.
 
  The VLT® MCD 500 is an advanced intelligent motor starting solution that constantly monitors the behaviour of its load to adjust and refine its dynamic performance.

The AAC principle automatically selects and adjusts the best starting and stopping profile for the application. It measures motor current and provides feedback for constant improvement of the motor ramp profiles.  

The MCD 500 covers the range 21 – 1600 A. (7.5 – 800 kW), and offers versions for the whole voltage range 200 – 690 VAC.  The power range can be extended to 1.4 MW when using the inside delta connection.