VLT® Drives
> Home
> Products
> VLT FlexConcept
> ECplus Concept
> Drive Configurator
> Manuals, Approvals and Drawings
> Brochures & Factsheets
> Software Downloads
> Fieldbus Communication
> Connecting & Programming your VLT drive
> Industries We Serve
> Case Stories
> Service & Support
> News & Press
> About ...
> How to ...
> Contact Form
> VLT Newsletter Subscription

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
VLT® Power Options MCC 102 du/dt filter

VLT® Power Options MCC 102 du/dt filter

du/dt filters reduce the du/dt values on the motor terminal phase-to-phase voltage – an issue that is important for short motor cables.

The du/dt filters reduce the motor insulation stress ...

Features and benefits

Range
3 x 200 – 500 V, 24 – 2300 A
3 x 525 – 690 V, 28 – 1350 A

Motor frequency
0 – 60 Hz without derating 100 Hz with derating

Ambient temperature
-25° to 40°C without derating

Max. switching frequency
fsw 1,5 kHz – 4 kHz depending on filter type

Overload capacity
160% for 60 sec every 10 min.

Enclosures
IP 00 and IP 20 enclosure in entire power range

Mounting

  • Side by side mounting with the drive
  • Filters wall mounted up to 115 A and floor mounted above that size

Approvals

  • CE
  • UL (Up to 115 A)

Features & Benefits

The perfect solution for:

  • Applications with short motor cables
  • Applications with older motors
  • Aggressive environments
  • Applications with frequent braking
  • Motor cable length up to 150 m

Voltage overshoots and voltage peaks
Subject to voltage pulses, voltage peaks occur in the choke every time switching takes place. The higher inductance the higher voltage peaks causing stress situations in the winding insulation of the connected motor.

Owing to the cable impedance, the dU/dt stress – in the case of longer motor cables – is reduced to less problematic values.

Despite the reduced dU/dt owing to the cable impedance, this does not result in any significant stress relief for the motor, since now, the increased voltage amplitudes represent the dominant stress factor.

Features & Benefits

Advantages
  • Protects the motor against voltage peaks and high du/dt values hence prolongs the lifetime of the motor
  • Allows the use of motors which are not specifically designed for converter operation, for example in retrofit applications
  • Reduced size, weight and price compared to the sine-wave filters
  • Possibility of connecting shielded cables with included decoupling plate
  • Compatible with all control principle including flux and WC+
  • Parallel filter installation is possible with applications in the high power range
Feedback Form