VLT® Drives
> Home
> Products
> VLT FlexConcept
> ECplus Concept
> Drive Configurator
> Manuals, Approvals and Drawings
> Brochures & Factsheets
> Software Downloads
> Fieldbus Communication
> Connecting & Programming your VLT drive
> Industries We Serve
> Case Stories
> Service & Support
> News & Press
> About ...
> How to ...
> Contact Form
> VLT Newsletter Subscription

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
VLT® AHF 005 & AHF 010 Harmonic Filter

VLT® Advanced Harmonic Filter AHF 005 & AHF 010

The VLT® Advanced Harmonic Filter AHF 005 and AHF 010 are advanced harmonic filters not to be compared with traditional harmonic trap filters. The Danfoss harmonic filters have been specially designed...

Features and benefits

Range
380 - 415V, 50/60Hz, 10 - 370A
440 - 480V, 60Hz, 10 - 370A
500 - 525V, 50Hz, 10 - 324A
690, 50Hz, 43 - 370A

Ambient temperature
5° to 40°C without derating

Overload capacity
160% for 60 sec every 10 min.

Features and Benefits

Enclosures
IP 20 enclosure in entire power range

  • Mounting
  • Side by side mounting with the drive
  • Paralleling possible for higher current range

Approvals

  • CE
  • UL

Features and Benefits

The Danfoss AHF 005 and AHF 010 have the following characteristics:

  • Small compact housing that fits into a panel
  • Easy to use in retrofit applications
  • AHF 010 reduces the total harmonic current distortion to 10%
  • AHF 005 reduces the total harmonic current distortion to 5%
  • One filter module can be used for several frequency converters
  • High efficiency
  • User-friendly commissioning - no adjustment necessary
  • No routine maintance required