N/A
VLT® Drives
> Products
> Drive Configurator
> Documentation
> Software Downloads
> Service & Support
> Industries We Serve
> Case Stories
> News & Press
> About ...
> How to ...
 
 
 
 
 
VLT® AHF 005 & AHF 010 Harmonic Filter

VLT® AHF 005 &
AHF 010 Harmonic Filter

The Danfoss AHF 005 and AHF 010 are advanced harmonic filters not to be compared with traditional harmonic trap filters. The Danfoss harmonic filters have been specially designed to match the Danfoss ...

Features and benefits

Range
380 - 415V, 50/60Hz, 10 - 370A
440 - 480V, 60Hz, 10 - 370A
500 - 525V, 50Hz, 10 - 324A
690, 50Hz, 43 - 370A

Ambient temperature
5° to 40°C without derating

Overload capacity
160% for 60 sec every 10 min.

Features and Benefits

Enclosures
IP 20 enclosure in entire power range

  • Mounting
  • Side by side mounting with the drive
  • Paralleling possible for higher current range

Approvals

  • CE
  • UL

Features and Benefits

The Danfoss AHF 010 and AHF 005 have the following characteristics:

  • Small compact housing that fits into a panel
  • Easy to use in retrofit applications
  • AHF 010 reduces the total harmonic current distortion to 10%
  • AHF 005 reduces the total harmonic current distortion to 5%
  • One filter module can be used for several frequency converters
  • High efficiency
  • User-friendly commissioning - no adjustment necessary
  • No routine maintance required