VLT Drives
> Home
> Products
> VLT FlexConcept
> ECplus Concept
> Drive Configurator
> Manuals, Approvals and Drawings
> Marine Approvals
> Brochures & Factsheets
> Software Downloads
> Fieldbus Communication
> Connecting & Programming your VLT drive
> Industries We Serve
> Case Stories
> Service & Support
> News & Press
> Exhibitions
> About ...
> How to ...
> VLT Newsletter Subscription
> News Archive

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo
NextGen VLT D-Frame

Smaller, more efficient D-Frame released

20 January 2012
Up to 68% smaller than its predecessor, the new NextGen D-Frame for VLT® AutomationDrives, Aqua drives and HVAC drives is now available with improved thermal management for even better efficiency.

The D-Frame is now even easier to mount and takes up less than previous versions, providing owners the opportunity to reduce the size, and the initial costs related to building control or switch room and panels.  

Back channel cooling
Using Danfoss’ unique back-channel cooling concept the D-Frame makes it possible to direct up to 90% of the heat generated by the drive directly outside the enclosure. An IP54 seal between the back channel cooling duct and the electronics of the VLT® drive provides the necessary protection to ensure long lifetime reliability.  

Wide variety of enclosures and ratings
Available in IP20, IP21 and IP54 enclosures and power ratings ranging from 90-315 kW, the drives use the same award winning control panel and LCP as Danfoss’ other VLT® drives.
Danfoss VLT Drives Social Media

We keep you informed the way you want it

Do you want us to keep you informed on Twitter, or do you prefer to use Facebook.

You can also subscribe to our VLT Drives inMotion e-newsletter or watch the videos on our YouTube channel. 

• New product features and options
• Updates of technical literature
• Software upgrades
• Fairs and exhibitions
• Seminars and workshops
• Interesting applications and developments in your field

We make this information available through different channels. It is up to you to choose the one that fits you best.