VLT® Drives
> Home
> Products
> VLT FlexConcept
> ECplus Concept
> Drive Configurator
> Manuals, Approvals and Drawings
> Brochures & Factsheets
> Software Downloads
> Fieldbus Communication
> Connecting & Programming your VLT drive
> Industries We Serve
> Case Stories
> Service & Support
> News & Press
> About ...
> How to ...
> Contact Form
> VLT Newsletter Subscription

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo

Extended power range: 0.25 kW – 1.4 MW

01 June 2009
The VLT® drives series VLT® HVAC Drive, AQUA Drive and AutomationDrive are now available up to 1.4 MW in normal overload at 690 V.

This additional power size 1.4 MW includes all options available in the F Frames at 690 V.

The expected release is end of March.

As with other F frames the lead time is 8 to 12 weeks.
Benefits:
  • Common control platform as compared to other lower power Danfoss drives
  • High efficiency (greater than 98%)
  • IP21 (NEMA and UL Type 1) or IP54 (NEMA and UL Type 12) enclosures
  • Built-in DC Link Reactors for lower harmonics
  • DC-Link fuses for each inverter module
  • Conformal Coated PCBs as standard
  • Class A2 RFI filter standard
  • Innovative Back-Channel Cooling consistent with high-power drive series
  • Several factory integrated options including fuses, mains switch/disconnect, contactor, circuit breaker, cabinet light & outlet, space heaters & thermostat, door interlocks, manual motor starters, auxiliary low voltage power supply, integrated emergency stop pushbutton, and external temperature monitoring.
  • Supported by VLT® Motion Control Tool MCT-10 setup software and VLT® Harmonics Calculation Software MCT-31
Danfoss VLT Drives Social Media

We keep you informed the way you want it

Do you want us to keep you informed on Twitter, or do you prefer to use Facebook.

You can also subscribe to our VLT Drives inMotion e-newsletter or watch the videos on our YouTube channel. 

• New product features and options
• Updates of technical literature
• Software upgrades
• Fairs and exhibitions
• Seminars and workshops
• Interesting applications and developments in your field

We make this information available through different channels. It is up to you to choose the one that fits you best.
Feedback Form