VLT Drives
> Home
> Products
> VLT FlexConcept
> ECplus Concept
> Drive Configurator
> Manuals, Approvals and Drawings
> Marine Approvals
> Brochures & Factsheets
> Software Downloads
> Fieldbus Communication
> Connecting & Programming your VLT drive
> Industries We Serve
> Case Stories
> Service & Support
> News & Press
> Exhibitions
> About ...
> How to ...
> Contact Form
> VLT Newsletter Subscription
> News Archive

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo
Control Panel VLT® LCP 501

Remote control your soft starter

11 October 2011
The new VLT® LCP 501 control panel provides seamless communication and control of the VLT® Soft Starter MCD 500.

Everything that you can do on the VLT® Soft Starter MCD 500 is now also possible with the cable-connected, remote control panel VLT® LCP 501. Using the same multi-language menu, setup is intuitive, flexible and fast.  

Once connected the soft starter asks whether you want to copy parameters from LCP to starter or starter to LCP, depending on type.  

The control panel is supplied with a door mounting kit and 3m cable.  
Danfoss VLT Drives Social Media

We keep you informed the way you want it

Do you want us to keep you informed on Twitter, or do you prefer to use Facebook.

You can also subscribe to our VLT Drives inMotion e-newsletter or watch the videos on our YouTube channel. 

• New product features and options
• Updates of technical literature
• Software upgrades
• Fairs and exhibitions
• Seminars and workshops
• Interesting applications and developments in your field

We make this information available through different channels. It is up to you to choose the one that fits you best.