VLT® Drives
> Home
> Products
> VLT FlexConcept
> ECplus Concept
> Drive Configurator
> Manuals, Approvals and Drawings
> Brochures & Factsheets
> Software Downloads
> Fieldbus Communication
> Connecting & Programming your VLT drive
> Industries We Serve
> Case Stories
> Service & Support
> News & Press
> About ...
> How to ...
> Contact Form
> VLT Newsletter Subscription

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo

40 % energy saving in Colombian wastewater pumping station

26 May 2009
Danfoss Water & Wastewater division’s expertise in the application of variable speed drives to pump systems, provided major dividends in offering a cost-effective, efficient pumping solution to a wastewater treatment plant retrofit in South America.

Huge energy savings and a significant carbon reduction were achieved in the preliminary water treatment stage, where solids are separated from the sewage inflow. By applying Danfoss VLT AQUA drives to control the levels in the holding tanks, variable speed operation of the 4 x 370kW pumps realised a return-on-investment within 6 months, and ongoing energy and carbon savings for the future. The additional operational benefit is a more constant flow through the subsequent processes, improving overall process efficiency.

The project
Pumps are the major electrical load in any wastewater treatment station and the plant is designed to handle not only the day-to-day wasterwater loading but also the peak load imposed by the run-off water in the rainy season. For this reason the pumps installed run most of the time below peak capacity. The initial plant design was for a simple level control scheme with soft-starters controlling the pumps in cascade mode. Danfoss approached the end user, Aguas de Catagena S.A. ESP and explained to them the wide range of benefits to be obtained from constant operation of the pumps in speed control mode. By using VLT AQUA drives to control pump speed proportional to the water level in the tanks, energy usage is reduced dramatically as the level of water in the tanks is reduced and the operation of the whole system is smoothed.
Danfoss VLT Drives Social Media

We keep you informed the way you want it

Do you want us to keep you informed on Twitter, or do you prefer to use Facebook.

You can also subscribe to our VLT Drives inMotion e-newsletter or watch the videos on our YouTube channel. 

• New product features and options
• Updates of technical literature
• Software upgrades
• Fairs and exhibitions
• Seminars and workshops
• Interesting applications and developments in your field

We make this information available through different channels. It is up to you to choose the one that fits you best.
Feedback Form