MUSEC Version: 2.0.3
MUSEC (Multiple Units Staging Efficiency Calculator) can be used to commission Master/Follower pump systems. It calculates the values at which the pumps are staged ON and OFF in order to obtain the optimum operating efficiency from the system.
File type: exe
(Packed as Zip file)
File size: 2 MB