N/A
VLT® Drives
> Industries
> Products
> Drive Configurator
> Case Stories
> E-commerce
> Service & Support
> Documentation
> About VLT® Drives
> News
> Software Downloads
> Press Room
 
 
 
 
 
Danfoss Logo
Wrapper

Wrapper

VLT® drives provide very fast accelerations even with high load in wrapping machines and robots. With built-in synchronising and positioning control the VLT® drives make wrapping machines extremely efficient and flexible.
Equipped with VLT® drives, expensive servo systems are saved.
Replace mechanical systems and add flexibility
Wrapping requires precise positioning and syncronising. VLT® operated motors replace mechanical systems and add flexibility.

Dynamic braking of the vertical operation with heavy load optimises the process and reduces mechanical wear.

Positioning, synchronising, and load estimation are features that make wrapping faster and more flexible.


Wrapper features

Benefits

Synchronisation/positioning

Use of cams
Integrated positioning
Non-linear synchronous motional
sequence on leading axis
Precision stop

Safe stop No additional cabling
Manual shut down of motors
VLT® drive is still functional

Committed to sustainability

Danfoss is dedicated to manufacturing advanced energy-saving products that improve quality of life while contributing to a safer and cleaner environment. To secure sustainability in all our product development and manufacture, the three pillars on which we base our aim to build a better world are:

  • Energy savings
  • Environmental responsibility
  • Social responsibility