VLT® Drives
> Home
> Products
> VLT FlexConcept
> ECplus Concept
> Drive Configurator
> Manuals, Approvals and Drawings
> Brochures & Factsheets
> Software Downloads
> Fieldbus Communication
> Connecting & Programming your VLT drive
> Industries We Serve
> Case Stories
> Service & Support
> News & Press
> About ...
> How to ...
> Contact Form
> VLT Newsletter Subscription

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo
Pump

Pump

VLT® benefits are:
  • Less energy consumption
  • Less waste and material
  • Better, constant product quality
Improved pump control
VLT® drives have several pump dedicated features that optimize production and protect the drive, the motor, and the equipment.
 
Two-step ramps
The pump quickly reaches minimum speed and fills the system without stressing valves.
 
Flow compensation
Flow resistance is dependant on flow speed. The drive will ease the pressure when low flow is sufficient to save energy.

Motor Alternation
This built-in logic controls alternation between two pumps in duty/standby applications. Motion of the stand-by pump prevents the pump from sticking. An internal timer assures equal usage of the pumps.

Energy optimisation
VLT® drives have Automatic Energy Optimisation, assuring optimum magnetification in the motor.
 
Bus control
Automation means less waste and better process control. VLT® drives handle the most common bus protocols in the industry and integrate seamlessly into the overall control system.

Pump Cascade Controller
The Pump Cascade Controller is the most sophisticated controller on the market. It distributes running hours evenly across all pumps, keeps wear and tear on individual pumps to a minimum and ensures that all pumps are in great shape.



Pump features

Benefits

Pump Cascade Controller

Minimise wear and tear

Automatic Energy Optimisation

Save energy

Dry Pump Detection


Protect the pump
Save energy

End of Curve


Protect the pump
Reduce energy consumption

Flow compensation Save energy
Feedback Form