N/A
VLT® Drives
> Home
> Industries
> Products
> Drive Configurator
> Case Stories
> E-commerce
> Service & Support
> Documentation
> About VLT® Drives
> News
> Software Download
> Press Room
 
 
 
 
 
Danfoss Logo
Fan

Fan

User-friendly, distributed intelligence and reduced power consumption are beneficial for fan applications.

Lower AHU costs
The VLT® HVAC Drive is fitted with a built-in Smart Logic Controller and 4 auto tune PID controllers and can control air handling functions with fans, valves, and dampers. The building management’s DDC’s are thereby released and valuable data points (DP) are saved.
Extends BMS capacity
When integrated into the BMS network, all the HVAC Drive I/O points are available as remote I/O’s to extend BMS’s capacity. For example, room temperature sensors (Pt1000/Ni1000) can be directly connected.

Resonance Monitoring
By pressing a few buttons on the Local Control Panel the drive can be set to avoid frequency bands at which connected fans create resonance in the ventilation system. This improves building comfort.

Intelligent AHU functions
The VLT® HVAC Drive handles logical rules and input from sensors, real-time functionality, and time-related actions. This enables the HVAC Drive to control a wide range of functions, including: 

  • Weekend and working day
  • Pperations Cascaded P-PI for
    temperature control
  • Multi-zone pressure control
  • Flow balancing between fresh
    and outlet air

Belt Monitoring
From the relation between current and speed, the VLT® HVAC Drive is able to
reliably recognise a broken belt. Lack of air flow detected immediately, first
cost and down-time is reduced.

Fire Override Mode
In Fire Override Mode the VLT® HVAC Drive will not react to control signals, warnings or alarms. It will continue its reliable operation as long as possible and run until it eventually selfdestructs.

Stairwell Pressurization
In the event of fire, the VLT® HVAC Drive can maintain a higher level of air pressure in stairwells than in other parts of the building and ensure that fire escapes remain free of smoke.


Fan features

Benefits

Smart Logic Controller


Lower installation cost
Valuable data points are saved

Auto tune PID controller

Less maintenance

I/O points are available as remote I/O’s

Extend the system's capacity

Resonance Monitoring

Noise reduction

Cascaded P-PI for temperature control

Maintenance free

Multi-zone pressure control

Problem free operation in harsh environments

Flow balancing

No external cooling or oversizing necessary

AEO using Cos phi algorithm

Up to extra 10% savings

Flying start

Can control “free-wheeling” fan in both directions

Improved Floating Head pressure

Reduced power consumption

SW algorithm to detect abnormal overall
input power

Eliminate need for multi motor klixon

VLT® Pre-heat function Eliminate anti-condensation heater
Search

Committed to sustainability

Danfoss is dedicated to manufacturing advanced energy-saving products that improve quality of life while contributing to a safer and cleaner environment. To secure sustainability in all our product development and manufacture, the three pillars on which we base our aim to build a better world are:

  • Energy savings
  • Environmental responsibility
  • Social responsibility