VLT® Drives
> Home
> Products
> VLT FlexConcept
> ECplus Concept
> Drive Configurator
> Manuals, Approvals and Drawings
> Brochures & Factsheets
> Software Downloads
> Fieldbus Communication
> Connecting & Programming your VLT drive
> Industries We Serve
> Case Stories
> Service & Support
> News & Press
> About ...
> How to ...
> Contact Form
> VLT Newsletter Subscription

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo
Evaporator

Evaporator

Reduced ice build-up and optimized evaporator temperature leads to lower energy consumption and higher system efficiency. The energy consumption is reduced by always matching capacity to the actual load.

Energy savings and comfort
Fans benefit from dedicated features in VLT® drives.
With the “skip resonance” function you easily identify for the drive which frequencies to pass to avoid frequency noise and damage.

Features


Benefits

Auto tune PID controller

Less maintenance

I/O points are available as remote I/O’s
 
Extend the system's capacity

Resonance Monitoring

Noise reduction

Cascaded P-PI for temperature control

 
Maintenance free

Multi-zone pressure control

 
Problem free operation in harsh environments

Flow balancing

No external cooling or over sizing necessary

AEO using Cos phi algorithm

Up to extra 10% savings

Flying start
 
Can control “free-wheeling” fan in both directions

Improved Floating Head pressure

Reduced power consumption

SW algorithm to detect abnormal overall input power
 
Eliminate need for multi motor klixon
VLT® Pre-heat function
 
Eliminate anti-condensation heater

Feedback Form