VLT® Drives
> Home
> Products
> VLT FlexConcept
> ECplus Concept
> Drive Configurator
> Manuals, Approvals and Drawings
> Brochures & Factsheets
> Software Downloads
> Fieldbus Communication
> Connecting & Programming your VLT drive
> Industries We Serve
> Case Stories
> Service & Support
> News & Press
> About ...
> How to ...
> Contact Form
> VLT Newsletter Subscription

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo
Dryer

Dryer

User-friendly control, distributed intelligence and reduced power consumption are beneficial for dryer applications.
The capacity is always matched to the actual load - all the way up to 1.2 MW.

Lower installation cost
VLT® drives are fitted with a built-in smart logic controller and auto tune PID controllers. They can control fans, pumps and compressors. Valuable data points are saved.


Resonance Monitoring
By pressing a few buttons on the Local Control Panel the drive can be set to avoid frequency bands at which connected fans create resonance in the system.

Intelligent functions
The VLT® drives handle logical rules and input from sensors, real-time functionality, and time-related actions. This enables the drives to control a wide range of functions, including cascaded P-PI for temperature control.


Features

Benefits

Variable speed control

Optimised drying process time
Flexibility of process

Controlled airflow

Controlled heat dissipation
Flexibility of process

Controlled pressure Spray optimisation

About us

With our Vision and Core Values as foundation, Danfoss lives up to the expectations being a responsible world citizen.
This is deeply rooted in our history and culture and it shall be reflected in the way we carry out our daily business.

Danfoss' relationship with all stakeholders shall be characterised by trust. We are, of course, aware that trust must be earned through our actions and corporate reputation.

Feedback Form