VLT® Drives
> Home
> Products
> VLT FlexConcept
> ECplus Concept
> Drive Configurator
> Manuals, Approvals and Drawings
> Brochures & Factsheets
> Software Downloads
> Fieldbus Communication
> Connecting & Programming your VLT drive
> Industries We Serve
> Case Stories
> Service & Support
> News & Press
> About ...
> How to ...
> Contact Form
> VLT Newsletter Subscription

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo
District cooling

District cooling

District cooling is becoming increasingly interesting due to the high demands for energy optimization. District cooling is made by absorption and adsorption cooling from electricity production, heat pump systems or natural cooling from the sea or under-ground. VLT® drives can optimize the control of the system and help to increase the total energy saved. The larger the system, the greater power required – and VLT® drives go all the way.
Features

Benefits

Efficiency increase of electronic expansion valves



Avoiding “flash gaz” due to lack of sub cooling when fans are switching
Stable liquid level

Lower speed at fan extremities
No switching and changing noise levels


Lower noise level



Lower Δt and higher compressor efficiency


Less maintenance costs
Less dirt in coils

Resonance Monitoring

Noise reduction

Cascaded P-PI for temperature control

Maintenance free

Multi-zone pressure control
AEO using Cos phi algorithm

Problem free operation in harsh environments
Up to extra 10% savings

Flying start Can control “free-wheeling” fan in both directions

Improved Floating Head pressure

Reduced power consumption

SW algorithm to detect abnormal overall input power

Eliminate need for multi motor klixon


VLT® Pre-heat function
Eliminate anti-condensation heater
Feedback Form