N/A
VLT® Drives
> Products
> Drive Configurator
> Documentation
> Software Downloads
> Service & Support
> Industries We Serve
> Case Stories
> News & Press
> About ...
> How to ...
 
 
 
 
 
Danfoss Logo
Decanter

Decanter

Precise torque control, resistance towards torque overload and load sharing are features that make VLT® drives reliable in torque-requiring applications like centrifuges, extruders and decanters.

The drives are able to cope with sudden changes in load without tripping.
Load sharing
The braking motor in the decanter works in generator mode and provides electrical energy. With load sharing, this energy is used by the main motor, saving energy that otherwise would be lost in a brake resistor.

High power
VLT® features cover the full range up to 1.2 MW.



Features

Benefits

High torque capability


No need for larger drive
Robustness against load changes
Load sharing

Energy savings through regenerated energy
Variable speed Flexible process time constants