VLT® Drives
> Home
> Products
> VLT FlexConcept
> ECplus Concept
> Drive Configurator
> Manuals, Approvals and Drawings
> Brochures & Factsheets
> Software Downloads
> Fieldbus Communication
> Connecting & Programming your VLT drive
> Industries We Serve
> Case Stories
> Service & Support
> News & Press
> About ...
> How to ...
> Contact Form
> VLT Newsletter Subscription

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo
Condencer

Condenser

Optimal control leads to stabilized pressure in the condenser. This ensures better control of the pressure difference between evaporator and condenser and a better COP for the compressor. The control of airflow is matched to the actual need resulting in decreased audible noise and energy consumption.

Energy savings and comfort
Fans benefit from dedicated features in VLT® drives. With the “skip resonance” function you easily identify for the drive which frequencies to pass to avoid frequency noise and damage.



Features

Benefits

Auto tune PID controller

Less maintenance

I/O points are available as remote I/O’s

Extend the systems capacity

Resonance Monitoring

Noise reduction

Cascaded P-PI for temperature control
Maintenance free

Multi-zone pressure control

Problem free operation in harsh environments
Flow balancing

No external cooling or over sizing necessary
AEO using Cos phi algorithm

Up to extra 10% savings

Flying start

Can control “free-wheeling” fan in both directions

Improved Floating Head pressure

Reduced power consumption

SW algorithm to detect abnormal overall input power

Eliminate need for multi motor klixon

VLT® Pre-heat function Eliminate anti-condensation heater
Feedback Form