N/A
VLT® Drives
> Products
> Drive Configurator
> Documentation
> Software Downloads
> Service & Support
> Industries We Serve
> Case Stories
> News & Press
> About ...
> How to ...
 
 
 
 
 
Danfoss Logo
Case Conveyor

Case Conveyor

VLT® drives provide optimum speed regulation between all process stations and meet different torque requirements. Single item conveyors require high speeds and high torques for quick ramping times.

Reduced bottlenecks
Open loop feedback from flash and vision cameras or sensors gives input to the VLT® drive to count up the number of items during a time frame. If the number of items is smaller than is required for the next station, the inspection system is accelerated to meet the demand. The opposite occurs when the count gets to high. This is to reduce bottlenecks in the conveyor and “Qing” systems.
Fewer encoders
New VLT® drives provide open loop positioning with high accuracy and minimum installation costs, as encoders and encoder cables can often be omitted.

Less downtime
Adjustable ramps ensure that items don't fall over during starts and stops. Positioning functions ensure that items are placed correctly in inspection situation - irrespective of production speed.
 
Less noise - less waste
Synchronisation features adjust conveyor speeds according to the overall
production to prevent congestions, broken goods, noise and energy waste.


Features

Benefits

Coordinated operation

Less noise
Easy line modulation
No congestion

Multi-setup configuration,
for multipack lines
More flexible lines
Reduced time for line setup