N/A
VLT® Drives
> Industries
> Case Stories
> Products
> Drive Configurator
> Documentation
> E-commerce
> Software Downloads
> Service & Support
> How To Buy
> News
> Press Room
> About VLT® Drives
 
 
 
 
 
Danfoss Logo
Bottle washer

Bottle Washer

The horizontal and vertical movements have to be co-ordinated to protect products. The drives are usually connected by a fieldbus that distributes status information.

Lifts must be able to hold any vertical position. VLT® drives assure this.

Flexible bottle washing
VLT® drives with servo performance keep conveyors synchronous and ensure that on- and off loading of the bottles is synchronous with the conveyor chain, even a change in set-up or disturbance.
Easy change of set-up

The electronic cam disc operation permits a simple change of setup for different bottle types.

Permanent magnet motor operation
VLT® drives are available for permanent magnet motor operation for accurate positioning and synchronising control and fast ramp times. An algorithm in the VLT® AutomationDrive can manage almost all servomotors in closed-loop control with an external encoder attached to the motor. It communicates via ENDAT, Hyperface or Resolver encoders.

Reliability is critical
The internal speed controller provides stable and accurate circulation of the machine. Short downtimes are provided by a brake chopper that turns the motor into a generator to absorb the energy.


Features

Benefits

Synchronisation via fieldbus

Online adjustability of torque limits (Flexibility)
Distributes the load of the individual drive

Over torque detection

Protect equipment and products

Multi setup Fast production changeover

Committed to sustainability

Danfoss is dedicated to manufacturing advanced energy-saving products that improve quality of life while contributing to a safer and cleaner environment. To secure sustainability in all our product development and manufacture, the three pillars on which we base our aim to build a better world are:

  • Energy savings
  • Environmental responsibility
  • Social responsibility