N/A
VLT® Drives
> Products
> Drive Configurator
> Documentation
> Software Downloads
> Service & Support
> Industries We Serve
> Case Stories
> News & Press
> About ...
> How to ...
 
 
 
 
 
Danfoss Logo
Boiler

Boiler

VLT® drives optimise the combustion efficiency by controlling both forced draft and induced draft. The flow rate in the feed water is also controlled via VLT® drives. Overall energy consumption - electricity and fuel - is minimised.

Energy savings and comfort
Fans and compressors benefit from dedicated features in VLT® drives. With the “skip resonance” function you easily identify for the drive which frequencies to pass to avoid frequency noise and damage.
Smart Logic Control
The new VLT® drives have Smart Logic Control built in. With this feature you can make the drive react expedient on inputs and events and often replace PLC’s.



Boiler features

Benefits

Accurate speed control of blowers

Less energy consumption
Reduced pollution

Electronic control replaces mechanical control

Reduced maintenance time and costs

AEO using cos phi algorithm Up to 10% extra energy savings