VLT® Drives
> Home
> Products
> VLT FlexConcept
> ECplus Concept
> Drive Configurator
> Manuals, Approvals and Drawings
> Brochures & Factsheets
> Software Downloads
> Fieldbus Communication
> Connecting & Programming your VLT drive
> Industries We Serve
> Case Stories
> Service & Support
> News & Press
> About ...
> How to ...
> Contact Form
> VLT Newsletter Subscription

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
VLT® AQUA Drive FC 200

VLT® AQUA Drive FC 200

Danfoss VLT® AQUA Drive is dedicated to water and wastewater applications. With a wide range of powerful standard and optional features, the VLT® AQUA Drive provides the lowest o...

Features and benefits

Power and voltage range
200-240 V.....0.25 kW - 45 kW
380-480 V.....0.37 kW - 1000kW
525-600 V.....0.75 kW - 90 kW
525-690 V.....45 kW - 1.4 MW

Three phase
3*200-240V… 0.25-45kW
3*380-480V… 0.37-1000kW
3*525-600V… 0.75-90kW
3*525-690V… 11-1200kW

Single phase
1*200-240V 1.1-22kW
1*380-480V 7.5-37kW

Enclosures
IP20/chassis, IP21/NEMA 1, IP55/NEMA 12 and IP66/NEMA 4X

Dedicated water features Auto tuning of the PI controllers
With auto tuning of the PI controllers, the drive monitors how the system reacts on corrections made by the drive - and learns from it, so that precise and stable operation is achieved quickly.

Pipe Fill Mode
Enables controlled (closed loop) filling of pipes. Prevents water hammering, bursting water pipes, or blowing off sprinkler heads.

End of Pump Curve detects breaks and leakage
The feature detects breaks and leakage. End of curve triggers an alarm, shuts off the pump, or performs another user defined action.



Features and benefits

Dry Pump Protection lowers maintenance costs
The VLT® AQUA Drive constantly evaluates the condition of the pump, based on internal frequency/power measurements.

Standard cascade controller
The in-built cascade controller controls up to three pumps with fixed lead pump.
 
Motor Alternation
This built-in logic controls alternation between two pumps in duty/stand-by applications. Motion of the stand-by pump prevents sticking of the pump. An internal timer assures equal usage of the pumps.

Flow compensation
The flow compensation feature reduces the pressure set point according to the flow - which saves energy.

Initial/Final Ramp
The initial ramp provides fast acceleration of pumps to minimum speed, from where the normal ramp takes over. This prevents damage on thrust and bearings. Sensor less Pressure or Flow Control

Safety
The VLT® AQUA Drive can optionally be delivered with the safe stop functionality suitable for category 3 installations according to EN 954-1. This feature prevents the drive from starting unintended.









Accessories

A wide selection of accessories is available for the VLT® AQUA Drive to suit your needs. For further details see the Operation Instructions.

Options
Options for bus communication, user programs, etc., are delivered ready for plug and play.

Display options
Local Control Panel LCP (graphical and numerical)
Cable for LCP, 3 m [9,8 ft.]
Remote-mounting kit for Local Control Panel (LCP)

Application options
External 24 V supply card

Serial Communication Options Profibus Option Card (MCA-101)
DeviceNet Option Card (MCA-104)
Ethernet IP (MCA-121)

I/O options
General Purpose I/O (MCB 101), Relay Option (MCB 105),
Extended cascade option (MCO-101),
Advanced cascade option (MCO-102),
Analogue input option (MCB109), External 24VDC supply option (MCB-107)
Sensor input option (MCB114)

Filters
Harmonic Filter (AHF 005/010 MCE) Sine-Wave Filters (MCC 101)
dU/dt filter (MCC 102)

Other accessories
IP21/NEMA1 Kit
USB connection cable to PC
Harmonic Filter cable to PC