The VLT FlexConcept is a modern drive system using modern motor technolgy combined with the most advanced inverter drives and developed as a unified system.
The VLT FlexConcept combines the world's most efficient variable frequency drives VLT AutomationDrive FC 302 and VLT Decentral Drive FCD 302 with the highly reliable and hygienic VLT OneGear Drive and compact and efficient permanet magnet (PM) motors.
This results in
- Higher efficiency
- Fewer variants
- Lower training and maintenance costs
- Flexibility
- Higher reliability
Reducing your production and manufacturing costs.
Centralised/decentralised
Danfoss offers the choise between VLT drives for centralized location in a control room, cabinets or wall-mounted and VLT decentral drives for mounting close or even onto the drive motor. Giving you maximum flexibility in plant design and maintenance.
Hygiene and washdown
Both the geared motor unit VLT OneGearDrive and the VLT Decentral Drive FCD 302 meet the thoughest washdown and hygiene-specific conditions. Making them the ideal combination for food and beverage plants.
Reduced spares holding
The VLT FlexConcept reduces the number of drive variants in you plant by up to 70%. Providing you with maximum flexibility and minimum number of spares. Reducing the costs for storing and maintaining spares.
Maximum energy efficiency
The high level of energy efficiency up to 90% (VLT OneGearDrive combined with VLT AutomationDrive FC 302) reduces your Total Costs of Ownership with up to 25% compared with conventional system.