VLT® Drives
> Home
> Products
> VLT FlexConcept
> ECplus Concept
> Drive Configurator
> Manuals, Approvals and Drawings
> Brochures & Factsheets
> Software Downloads
> Fieldbus Communication
> Connecting & Programming your VLT drive
> Industries We Serve
> Case Stories
> Service & Support
> News & Press
> About ...
> How to ...
> Contact Form
> VLT Newsletter Subscription

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo

Familiar VLT® technology

– simplifying commissioning of PM motors
Many users are familiar with operating standard motors with VLT® HVAC drives. The configuration settings are essentially the same. The user only needs to enter the motor data for the PM motor.
This also means that there are no additional training needs for commissioning or service staff. Motor control by the building control system is also unchanged. It is therefore very easy to control
different motor concepts in the same system. It is also possible to replace a standard induction motor with a PM motor. The training effort for the new PM technology is minimal.

With the EC+ concept Danfoss significantly simplifies the commissioning of PM (permanent magnet)
motors. It is just as easy as operating a standard induction motor with a frequency converter.
Danfoss VLT drives energy saving ECplus

Danfoss EC+ Concept

Systematic energy saving

Increase your overall system efficiency, achieve a higher energy class certification and save costs with the Danfoss EC+ concept.