VLT® Drives
> Home
> Products
> VLT FlexConcept
> ECplus Concept
> Drive Configurator
> Manuals, Approvals and Drawings
> Brochures & Factsheets
> Software Downloads
> Fieldbus Communication
> Connecting & Programming your VLT drive
> Industries We Serve
> Case Stories
> Service & Support
> News & Press
> About ...
> How to ...
> Contact Form
> VLT Newsletter Subscription

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo
Danfoss VLT HVAC Drive saving energy

VLT® HVAC Drives improve hospital environment and at the same time reduce energy consumption by more than 50%

The great benefit of the Danfoss VLT frequency drives is they do not only give you full control over your electric drive system. They help you save a lot of energy - and reduce CO2 emissions - at the same time. Right from the start.

VLT HVAC Drive frequency converters installed as part of the air handling equipment in the Brighton and Sussex University Hospitals have significantly improved the internal environment in the areas served.

But at the same time, the VLT drives reduce the energy consumption by more than 50%. This has been quantified as saving £48,000; 288 tonnes of CO2 emissions and 533,000 kWh of electricy per annum. 
Danfoss VLT Drives Social Media

Receive our information the way you want it

Do you want us to keep you informed about our products on Twitter, or do you prefer Facebook. Or do you want to receive our e-mail newsletter to be informed.

Choose the channel you prefer and we keep you informed.
Danfoss VLT FlexConcept drives

VLT® FlexConcept - energy-efficient, flexible and reliable drive solutions for the future

Modern manufacturing regimes need higher efficiency, more flexibility and greater reliability - all necessary to reduce manufacturing costs.

To meet those needs, Danfoss VLT Drives has developed the VLT FlexConcept.
Danfoss VLT Drives Motion control tool MCT 10 mct10 software

Try the Motion Control Tool MCT 10 software

The MCT 10 software enables you to connect your VLT frequency drive to your pc or laptop. To check and upload settings, but also to collect real-time data from your drive and to monitor your drive system.

The Basic version of the MCT 10 software is free to use.
Danfoss VLT drives energy saving ECplus

Increase Efficiency - Save Energy

A key factor for energy savings in building services is the use of variable speed drives for compressors, pumps and fans.

There are two decisive factors here: the efficiency of the motor (and the machine) and the energy efficiency of the application control.

Because of their high efficiency, the use of motors with permanent-magnet rotors is increasing. Motors with this technolocy are know as 'EC motors' in the HVAC sector.

To allow the users to benefit from the high motor efficiency of EC technology in all areas, Danfoss has refined its tried and tested VVC+ algorithm - as used in the VLT frequency drives - and optimised it for operating PM motors.