VLT® Drives
> Home
> Products
> VLT FlexConcept
> ECplus Concept
> Drive Configurator
> Manuals, Approvals and Drawings
> Brochures & Factsheets
> Software Downloads
> Fieldbus Communication
> Connecting & Programming your VLT drive
> Industries We Serve
> Case Stories
> Service & Support
> News & Press
> About ...
> How to ...
> Contact Form
> VLT Newsletter Subscription

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
VLT® Decentral FCD 300

VLT® Decentral FCD 300  

The VLT® FCD 300 is a complete frequency converter designed for decentral mounting. It can be mounted on the machine/wall -close to the motor - or directly on the motor.

The dec...

Features and benefits

Power range
0.37 – 3.3 kW, 380–480 V

Enclosure
IP66/Type 4X (indoor) as standard with special painting treatment

Plug-and-drive
The FCD 300 has a pluggable ‘twin-part’ design –installation box and electronic part (inverter). All the connections are made in the installation box, which has maintenance-free Cage Clamp connectors and looping facilities for power and fieldbus cables. Servicing can be performed in nearly no time simply by plugging another electronic part.

Hygienic
Protected in a small, tight, robust, dirt repelling enclosure the FCD 300 highly meets the conditions in the Food & Beverage industry, where frequent wash downs are required.

Features and benefits

Flexible installation
The FCD 300 series facilitates internal power line looping. Terminals for 4 mm2 power cables inside the enclosure allows connection of up to 10+ units.

Communication
RS485 communication port for PCModbus RTU built-in as standard

Harmonic filter
Integrated coils in the DC link. Compliance with IEC 61000-3-2

RFI filter
Compliance with EN 55011 1A.

Automatic Motor Tuning
Perfect match between motor and drive. Measures the stator resistance (RS) without the motor shaft turning.

Accessories and Options

Fieldbus
PROFIBUS DP, DeviceNet, or AS-interface as built-in option.

Local Control Panel
LCP2. Alphanumeric LCD display for set-up, controlling and diagnosis.

Service switch
Lockable service switch makes local disconnect possible on either mains or motor side.

Sensor plugs
M12 connectors for sensor/actuator plugs. The FCD 300 provides a simple remote I/O functionality, where the inputs can be read via fieldbus.

Motor connector
HAN 10E connector for pluggable motor connection.

Extended functionality
24 V external back up of control and communication, brake control and supply of electromechanical brake and additional brake chopper.
Feedback Form