VLT® Drives
> Home
> Products
> VLT FlexConcept
> ECplus Concept
> Drive Configurator
> Manuals, Approvals and Drawings
> Brochures & Factsheets
> Software Downloads
> Fieldbus Communication
> Connecting & Programming your VLT drive
> Industries We Serve
> Case Stories
> Service & Support
> News & Press
> About ...
> How to ...
> Contact Form
> VLT Newsletter Subscription

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo

Faster, quieter and more energy efficient

New lifting machinery and a Danfoss VLT® Lift Drive specially optimised for elevators took the agony out of unstable elevator operation, replacing it with a quiet, comfortable ride in two-story senior residence.

VLT® 2800 lift engines and axles into Nissan cars in South Africa

“The VLT® 2800 variable speed drives are well suited for this application where 300 V DC input is supplied to control 220 V three-phase motors,” says Janie Wilemse, Project Manager at DirectTech. “We were very pleased to see that the VLT® 2800 worked first time with the unusual power arrangement being supplied to it. The AGV’s have been fully operational since we delivered them.”

Danfoss VLT Drives Social Media

We keep you informed the way you want it

Do you want us to keep you informed on Twitter, or do you prefer to use Facebook.

You can also subscribe to our VLT Drives inMotion e-newsletter or watch the videos on our YouTube channel. 

• New product features and options
• Updates of technical literature
• Software upgrades
• Fairs and exhibitions
• Seminars and workshops
• Interesting applications and developments in your field

We make this information available through different channels. It is up to you to choose the one that fits you best.