VLT Drives
> Home
> Products
> VLT FlexConcept
> ECplus Concept
> Drive Configurator
> Manuals, Approvals and Drawings
> Marine Approvals
> Brochures & Factsheets
> Software Downloads
> Fieldbus Communication
> Connecting & Programming your VLT drive
> Industries We Serve
> Case Stories
> Service & Support
> News & Press
> Exhibitions
> About ...
> How to ...
> Contact Form
> VLT Newsletter Subscription
> News Archive

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo
Adam 4561 Converter Danfoss VLT Drives

ADAM-4561 USB to RS485 Converter

The ADAM-4561 allows PC users to connect a serial device to the USB interface of the VLT® frequency drives.

To attach the ADAM-4561 to a PC, you don't need to power down your PC. The power for the ADAM-4561 converter is derived from the USB port, so there are no power adapters to deal with.

The ADAM-4561 device driver can be used in combination with Windows 2000/XP/Vista/7 and Windows Server 2003 and 2008 (32 & 64-bit).

Device Driver for ADAM-4561/4562

Version 1.421

File type: Zip

File size: 2 MB