VLT Drives
> Products
> Software Downloads
> E-Plan Macros
> Drawings New
Danfoss Logo
Adam 4561 Converter Danfoss VLT Drives

ADAM-4561 USB to RS485 Converter

The ADAM-4561 allows PC users to connect a serial device to the USB interface of the VLT® frequency drives.

To attach the ADAM-4561 to a PC, you don't need to power down your PC. The power for the ADAM-4561 converter is derived from the USB port, so there are no power adapters to deal with.

The ADAM-4561 device driver can be used in combination with Windows 2000/XP/Vista/7 and Windows Server 2003 and 2008 (32 & 64-bit).

Device Driver for ADAM-4561/4562

Version 1.421

File type: Zip

File size: 2 MB