Using the latest techniques and components, Danfoss Drives has succeeded in developing high power frequency drives that are the smallest, lightest and most efficient in the power range of 90 kW to 1,4 MW. These high power drives support the application-specific functionality of the VLT® AutomationDrive, VLT® HVAC Drive and VLT® AQUA Drive models.