VLT® Drives
> Home
> Products
> VLT FlexConcept
> ECplus Concept
> Drive Configurator
> Manuals, Approvals and Drawings
> Brochures & Factsheets
> Software Downloads
> Fieldbus Communication
> Connecting & Programming your VLT drive
> Industries We Serve
> Case Stories
> Service & Support
> News & Press
> About ...
> How to ...
> Contact Form
> VLT Newsletter Subscription

Follow us:

Danfoss on Facebook Danfoss on Twitter Danfoss on LinkedIn Danfoss on YouTube
 
 
 
 
 
Danfoss Logo

Reducing Costs

Using VLT drives to control electric drive systems is an easy and proven way to reduce costs for almost every application. You save money right from the start and in many cases the capital expenditure will be paid back in a short time.

VLT saves energy and more

VLT frequency drives enable you to reduce energy costs dramatically, and further savings help reduce costs even more.

  • VLT drives save up to 50% energy or more, depending on the application, merely by adjusting the speed to the actual need
  • The reliability of the
  • VLT drives reduces the risk of costly downtime
  • VLT drives control your system smoothly, saving wear and tear, reducing maintenance and improving reliability
  • VLT drives prolong the lifetime of your drive system or production line
  • VLT drives are compact and therefore easy to install even in places where other drives would not fit
  • VLT drives are easily mounted and commissioned, reducing the time needed and the risk of mistakes PID-controls and the build-in Smart Logic Controller often make PLC’s and other controllers obsolete
  • VLT drives reduce noise and improve the working environment
  • VLT drives are modular; Install and pay only for the options and functions you need for your application

For more information and savings also see

Feedback Form