Product Categories
> Refrigeration and A/C
> Heating
> VLT® Drives
> High-Pressure Pumps
> Industrial Automation
 
 
 
 
 

2416+322

Characteristic

Value

Type BSV 8
Weight 1.580 Kg
Approval CE, TÜV
Category IV
Certified TÜV certificate included
Connection Internal/External External
Connection size [in] 5/16 in
Connection size [mm] 8 mm
Connection standard ISO 228-1
Connection type G
Direction Angleway
EAN number 5702428187794
Flow area [in2] 0,078 in2
Flow area [mm2] 50 mm2
Flow diameter [in] 0,315 in
Flow diameter [mm] 8 mm
Fluid Group I
Inlet connection size [in] 3/4
Outlet connection size [in] 1
Pack format Single pack
Pressure setting [bar] 19 bar
Pressure setting [psig] 276 psig
Product description Safety Relief Valve
Product Design Class C
Quantity per pack format 1 PC
Refrigerant(s) HCFC/HFC
Refrigerant(s) R717
Refrigerant(s) R744
Temp. range with POV [°C] -50 - 100 °C
Temp. range with POV [°F] -58 - 212 °F
Temperature range with safety valve [°C] -30 - 100 °C
Temperature range with safety valve [°F] -22 - 212 °F
Temperature range [°C] -30 - 100 °C
Temperature range [°F] -22 - 212 °F