Product Categories
> Refrigeration and A/C
> Heating
> VLT® Drives
> High-Pressure Pumps
> Industrial Automation
 
 
 
 
 

061H3009

Characteristic

Value

Type RGE-Z1Q4-7DS
Weight 0.668 Kg
Adjusting range [bar] 8-28 bar
Adjusting range [psig] 116-406 psig
Ambient temperature [°C] -20 - +55 °C
Approval CE: LVD / EMC
Capillary tube length 35.4 ± 4 in
Capillary tube length 900 ± 100 mm
Connection Female flare with Schrader
Connection size 1/4 IN
Connection size 6.35 mm
Current 8 A
Description Fan speed control
EAN number 5702428275781
Enclosure rating IP54
Frequency [Hz] 50/60 HZ
Housing Closed
Minimum speed at 50 Hz 45 %
Minimum speed at 60 Hz 35 %
Mode cut-off / min. speed
Net weight [kg] 0.58 kg
No. of phases 1
Pack size 16
Pack format MULTIPACK
P-band [bar] 4 bar
Factory pre-setting [bar] 19 bar
Rated motor rating [A] 0.2-8 A
Refrigerants R134a / R22 / R404A / R407C
Type designation RGE-Z1Q4-7DS
Voltage [V] 200-240