Product Categories
> Refrigeration and A/C
> Heating
> VLT® Drives
> High-Pressure Pumps
> Industrial Automation
 
 
 
 
 

017-518766

Characteristic

Value

Type RT30AW
Weight 0.918 Kg
Ambient temperature [°C] -40 - 70 °C
Ambient temperature [°F] -40 - 158 °F
Ambient temperature [°C] -40 - 70 °C
Ambient temperature range [°F] -40 - 158 °F
Ammonia application Yes
Approval CCC, GL, PED, RMRS
Burst pressure [bar] 88,0 bar
Contact function SPDT
Contact rating AC1=10 A, 400 V
Contact rating AC15=3 A, 400 V
Contact rating AC3=4 A, 400 V
Contact rating DC13=12 W, 220 V
Contact rating LR=28 A, 400 V
Differential [bar] 0,80 bar
Differential [psi] 11,60 psi
EAN 5702423120482
Electrical connection size 2xPg 13.5
Electrical specification standard EN 60947-4/-5
Enclosure rating IP66
Max. test pressure [bar] Pe 25,0 bar
Max. Working Pressure [bar] 22,0 bar
Max. Working Pressure [psig] 320 psig
Max. working pressure [bar] Pe 22,0 bar
Max. working pressure [psig] Pe 320,0 psig
Packing format Multi pack
Pressure connection G 1/2
Pressure connection standard ISO228-1
Pressure Male/Female Male
Product description Pressure Control
Product Design class B
Quantity per packing format 15 PC
Regulation range [bar] Pe 1,00 - 10,00 bar
Regulation range [psig] Pe 14,50 - 145,00 psig
Reset function AUTO