Product Categories
> Refrigeration and A/C
> Heating
> VLT® Drives
> High-Pressure Pumps
> Industrial Automation
 
 
 
 
 

017-518566

Characteristic

Value

Type RT112E
Weight 1.014 Kg
Ambient temperature [°C] -20 - 65 °C
Ambient temperature [°F] -4 - 149 °F
Ambient temperature [°C] -20 - 65 °C
Ambient temperature range [°F] -4 - 149 °F
Ammonia application No
Approval ATEX, CCC, CE
Contact function SPDT gold
Contact rating Ci=0.5 nF
Contact rating Ii=0.5 A
Contact rating Li=0.2 uH
Contact rating Pi=1 W
Contact rating Ui=29 V
Differential [bar] 0,07 - 0,16 bar
Differential [psi] 1,00 - 2,30 psi
EAN 5702423245253
Electrical connection size 2xPg 13.5
Electrical specification standard EN 60947-4/-5
Enclosure rating IP66
Max. test pressure [bar] Pe 8,0 bar
Max. Working Pressure [bar] 7,0 bar
Max. Working Pressure [psig] 100 psig
Max. working pressure [bar] Pe 7,0 bar
Max. working pressure [psig] Pe 100,0 psig
Packing format Multi pack
Pressure connection G 3/8
Pressure connection standard ISO228-1
Pressure Male/Female Male
Product description Pressure Control
Product Design class B
Quantity per packing format 15 PC
Regulation range [bar] Pe 0,10 - 1,10 bar
Regulation range [psig] Pe 1,50 - 16,00 psig
Reset function AUTO